CI1757-12T_1-1/2IN_1KW2SS_B_B-HUB
10028776
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1-1/2 in
- Bore Shape: Round
- Bore Type: Shaft-Ready
- Material: Cast Iron
- Number of Keyways: 1
- Number Of Set Screws: 2 Setscrews
- Number Of Teeth: 12
- Pitch Diameter (in): 5.796 in
- Pitch Diameter (mm): 147.21
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Chain Number: 1757
- Hub Type: B-HUB
- Net Weight: 4.16
- Product Group: TableTop®
- Product Line: Chain and Belt Sprockets
- Sprocket Series: 1757
- Weight unit: LB